32.6.3 Accumulate Mode
In Accumulate mode (MD =
001
), after every conversion, the ADC result is added to the ADACC
register. The ADACC register is right-shifted by the value of the CRS
bits. This right-shifted value is copied into the ADFLT register. The Formatting mode does
not affect the right-justification of the ADFLT value. Upon each sample, ADCNT is also
incremented, incrementing the number of samples accumulated. After each sample and
accumulation, the ADACC value has a threshold comparison performed on it and the ADTIF
interrupt may trigger.