39.3.6 Thermal Characteristics

Table 39-6. 
Standard Operating Conditions (unless otherwise stated)

Operating temperature -40°C ≤ TA ≤ +125°C

Param No.Sym.CharacteristicTyp.UnitsConditions
TH01θJAThermal Resistance Junction to Ambient70.0°C/W14-pin PDIP package
95.3°C/W14-pin SOIC package
100.0°C/W14-pin TSSOP package
51.5°C/W16-pin UQFN 4x4mm package
62.2°C/W20-pin PDIP package
87.3°C/W20-pin SSOP package
77.7°C/W20-pin SOIC package
43.0°C/W20-pin UQFN 4x4mm package
TH02θJCThermal Resistance Junction to Case32.75°C/W14-pin PDIP package
31.0°C/W14-pin SOIC package
24.4°C/W14-pin TSSOP package
5.4°C/W16-pin UQFN 4x4mm package
27.5°C/W20-pin PDIP package
31.1°C/W20-pin SSOP package
23.1°C/W20-pin SOIC package
5.3°C/W20-pin UQFN 4x4mm package
TH03TJMAXMaximum Junction Temperature150°C
TH04PDPower Dissipation—WPD=PINTERNAL+PI/O
TH05PINTERNALInternal Power Dissipation—WPINTERNAL=IDDxVDD(1)
TH06PI/OI/O Power Dissipation—WPI/O=Σ(IOL*VOL)+Σ(IOH*(VDD-VOH))
TH07PDERDerated Power—WPDER=PDMAX (TJ-TA)/θJA(2)
Note:
  1. IDD is current to run the chip alone without driving any load on the output pins.
  2. TA = Ambient Temperature, TJ = Junction Temperature.