20.11.6 TxRST

Name: TxRST
Offset: 0x291,0x297,0x29D

Timer External Reset Signal Selection Register

Bit 76543210 
    RSEL[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 4:0 – RSEL[4:0]

External Reset Source Selection Bits
Table 20-4. External Reset Sources
RSEL[4:0]Reset Source
TMR2TMR4TMR6
11111-10001ReservedReservedReserved
10000CLC4_outCLC4_outCLC4_out
01111CLC3_outCLC3_outCLC3_out
01110CLC2_outCLC2_outCLC2_out
01101CLC1_outCLC1_outCLC1_out
01100ZCD1_outputZCD1_outputZCD1_output
01011C2OUT_syncC2OUT_syncC2OUT_sync
01010C1OUT_syncC1OUT_syncC1OUT_sync
01001PWM7_outPWM7_outPWM7_out
01000PWM6_outPWM6_outPWM6_out
00111CCP4_outCCP4_outCCP4_out
00110CCP3_outCCP3_outCCP3_out
00101CCP2_outCCP2_outCCP2_out
00100CCP1_outCCP1_outCCP1_out
00011TMR6_postscaled outputTMR6_postscaled outputReserved
00010TMR4_postscaled outputReservedTMR4_postscaled output
00001ReservedTMR2_postscaled outputTMR2_postscaled output
00000T2INPPST4INPPST6INPPS
ValueDescription
nSee the External Reset Sources table