23.7 Interrupts
| Name | Vector Description | Conditions | 
|---|---|---|
| RTC | Real-Time Counter overflow and compare match interrupt | 
                     
  | 
| PIT | Periodic Interrupt Timer interrupt | A time period has passed, as configured by the PERIOD bit field in RTC.PITCTRLA. | 
When an interrupt condition occurs, the corresponding interrupt flag is set in the peripheral’s Interrupt Flags (peripheral.INTFLAGS) register.
An interrupt source is enabled or disabled by writing to the corresponding enable bit in the peripheral’s Interrupt Control (peripheral.INTCTRL) register.
An interrupt request is generated when the corresponding interrupt source is enabled, and the interrupt flag is set. The interrupt request remains active until the interrupt flag is cleared. See the peripheral’s INTFLAGS register for details on how to clear interrupt flags.
- The RTC has two INTFLAGS registers: RTC.INTFLAGS and RTC.PITINTFLAGS.
 - The RTC has two INTCTRL registers: RTC.INTCTRL and RTC.PITINTCTRL.