29.5.2 MUX Control A
| Name: | MUXCTRLA |
| Offset: | 0x02 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| INVERT | MUXPOS[1:0] | MUXNEG[1:0] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bit 7 – INVERT Invert AC Output
1’ to this bit enables inversion of the output of the AC. This
effectively inverts the input to all the peripherals connected to the signal and
affects the internal status signals.Bits 4:3 – MUXPOS[1:0] Positive Input MUX Selection
| Value | Name | Description |
|---|---|---|
0x0 | AINP0 | Positive pin 0 |
0x1 | AINP1 | Positive pin 1 |
0x2 | AINP2 | Positive pin 2 |
0x3 | AINP3 | Positive pin 3 |
Note: Not all pins of a port are available on devices with low pin counts. Check the
Pinout Diagram and/or the I/O Multiplexing table for details.
Bits 1:0 – MUXNEG[1:0] Negative Input MUX Selection
| Value | Name | Description |
|---|---|---|
0x0 | AINN0 | Negative pin 0 |
0x1 | AINN1 | Negative pin 1 |
0x2 | VREF | Voltage Reference |
0x3 | DAC | DAC output Instance n of the AC will use instance n of the DAC: for example, AC0 will use DAC0 and AC1 will use DAC1 |
Note: Not all pins of a port are available on devices with low pin counts. Check the
Pinout Diagram and/or the I/O Multiplexing table for details.