6.10.4.7 Application Code End
Name: | APPEND |
Offset: | 0x07 |
Reset: | - |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
APPEND[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | - | - | - | - | - | - | - | - |
Bits 7:0 – APPEND[7:0] Application Code Section End
0x00
defines
the Flash from BOOTEND*256 to the end of Flash as the application code. When both
FUSE.APPEND and FUSE.BOOTEND are 0x00
, the entire Flash is the BOOT
section.