1 Peripheral Overview
| Width | Measurement | Waveform Generation | Sleep Modes1 | |
|---|---|---|---|---|
| TCA | 16-bit or 2x 8-bit | Yes | Yes | Idle/Standby |
| TCB | 16-bit | Yes | Yes | Idle/Standby |
| TCD | 12-bit | Yes | Yes | Idle/Standby |
| TCE | 16-bit | Yes | Yes | Idle/Standby |
| TCF | 24-bit | No | Yes | Idle/Standby |
| RTC | 16-bit | No | No | Idle/Standby |
| PIT | 16-bit | No | No | Idle/Standby/Power-Down |
| WDT | N/A | No | No | Idle/Standby/Power-Down |
Note: On AVR MCUs, from most to least power, the power scaling is Idle
→ Standby → Power-Down.