1.2 Acronyms and Abbreviations
| Acronyms and Abbreviations | Description |
|---|---|
| LE | Low Energy |
| DUT | Device Under Test |
| DSP | Digital Signal Processor |
| LNA | Low Noise Amplifier |
| MCU | Microcontroller |
| MLCI | Multilayer Ceramic Inductor |
| MP | Mass Production |
| MPSE | Mass Production Script Editor |
| MPBT | Mass Production Board Level Test |
| MPMF | Mass Production Multi-Flash |
| MSPK | Multi-speaker |
| RF | Radio Frequency |
| RX | Receive |
| SM | Solder Mask |
| SoC | System-on-Chip |
| TX | Transmit |
| UART | Universal Asynchronous Receiver/Transmitter |
| USB | Universal Serial Bus |