3.2.2.1 diag_clock_status_t Enum
This enumeration contains return codes for SW_CLOCK_PERIODIC_MONITOR_01 diagnostics tests.
- DIAG_CLOCK_TEST_PASS
-
0 - indicates that SW_CLOCK_PERIODIC_MONITOR_01 is successful
0 - indicates that SW_CLOCK_PERIODIC_MONITOR_02 is successful - DIAG_CLOCK_TEST_FAIL
-
1 - indicates that SW_CLOCK_PERIODIC_MONITOR_01 is unsuccessful
1 - indicates that SW_CLOCK_PERIODIC_MONITOR_02 is unsuccessful - DIAG_INVALID_NULL_INPUT
-
2 - indicates that SW_CLOCK_PERIODIC_MONITOR_01 input value is invalid
- DIAG_CLOCK_TEST_TIMEOUT
-
3 - indicates that SW_CLOCK_PERIODIC_MONITOR_01 has timed out