3.1.3.1 DIAG_CPU_RegisterResetStateCheck

Software Requirement Reference ID : SW_CPU_REGISTER_RESET_STATE_CHECK_01.

This diagnostic API performs an initialization-time check of the default value (expected Reset state) of all CPU control and status registers.

It helps detect incorrect reset or default states of individual bits or registers. If the Reset state of any register is found incorrect, the function re-initializes the register with its correct default value. The return value is a simple PASS/FAIL result.

CPU registers considered for RESET state check are:
  • STATUS
  • WREG
  • FSR0H
  • FSR0L
  • FSR1H
  • FSR1L
  • INTCON
Some user-requirements and limitations of this diagnostic API are listed below:

(a) This diagnostic must be executed prior to any other diagnostic on startup, in order to avoid incorrect operation of other diagnostics or application initialization code due to unexpected initial register values.

(b) No interrupts must be enabled before executing this diagnostic function.

(c) Some registers PC, PCLATH and STATUS are not tested in this diagnostic mechanism, because the C run-time startup environment would initialize and modify these registers (thereby making their states unpredictable).

void DIAG_CPU_RegisterResetStateCheck(
    void
)

Returns