1.3 Clock Periodic Monitor 02
Test Name: CLOCK_PERIODIC_MONITOR
Software Requirement ID: SW_CLOCK_PERIODIC_MONITOR_02
Purpose of test: Detect unexpected deviations in system clock frequency
Description: This diagnostic test checks the stability and reliability oscillation at the expected clock frequency. This test uses the AC line frequency to verify proper CPU clock operation.
The AC line frequency is measured by using a zero-cross-detection circuit that is connected to the input of the Timer1 Gate Module.
API Documentation: SW_CLOCK_PERIODIC_MONITOR_02