1.10 WDT Windowed Timer Startup Test
Test Name: WDT_WINDOWED_TIMER_STARTUP_TEST
Software Requirement ID: SW_WDT_WINDOWED_TIMER_STARTUP_TEST_01
Purpose of test: The watchdog timer (WDT) is a system function for monitoring correct program operation that allows recovering from error situations such as runaway or deadlocked code.
Description: This diagnostic tests the following:
- WDT issues a system reset if it is untimely reset (WDT window mode)
- WDT issues a system reset if no WDR is executed (WDT window mode)
API Documentation: SW_WATCHDOG_WINDOWED_TIMER_STARTUP_TEST_01