9.1 Quick Start Guide for SAM4L Analog Comparator Driver
This is the quick start guide for the SAM4L Analog Comparator Interface Controller (ACIFC) Driver, with step-by-step instructions on how to configure and use the driver in a selection of use cases.
The use cases contain several code fragments. The code fragments in the steps for setup can be copied into a custom initialization function, while the steps for usage can be copied into, e.g., the main application function.