9.1.1 Basic Use Case
In this basic use case ACIFC channel 0 is configured to compare the inputs from ACAP0 and ACAN0.
In this basic use case ACIFC channel 0 is configured to compare the inputs from ACAP0 and ACAN0.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.