1.3 Software Prerequisites
- Python 3.x (for OOB Demo)(1)
- For 8-bit Host MCU
- MPLAB® X IDE (v6.05 and later)(2)
- MPLAB Code Configurator (MCC v5) with MCC Melody Content Manager Tool (CMT)(2)
- MPLAB XC8 Compiler (v2.45 and later)(2)
- For 32-bit Host MCU
- MPLAB® X IDE (v6.15 and later)(2)
- MPLAB Code Configurator (MCC v5.4.1) with MCC Harmony Content Manager Tool (CMT)(2)
- MPLAB XC32 Compiler (v4.35 and later)(2)
Note:
- For PC Companion mode
- For Host Companion mode