| ADC |
Analog-to-Digital Converter |
| BOM |
Bill of Material |
| CLI |
Command-Line Interface |
| DFP |
Device Family Pack |
| DFU |
Device Firmware Update |
| DPS |
Device Provisioning Service |
| DSCS |
Digital Signal Controllers |
| GPIO |
General Purpose Input Output |
| IDE |
Integrated Development Environment |
| I2C |
Inter-Integrated Circuit |
| LED |
Light Emitting Diode |
| LDO |
Low-Dropout |
| MQTT |
Message Queuing Telemetry Transport |
| MCU |
Microcontroller Unit |
| MCC |
MPLAB® Code Configurator |
| NC |
Not Connected |
| OOB |
Out of The Box |
| OTA |
Over the Air |
| PTA |
Packet Traffic Arbitration |
| PLIBs |
Peripheral Libraries |
| PE |
Program Executive |
| PWM |
Pulse Width Modulation |
| RTCC |
Real Time Clock and Calendar |
| RX |
Receiver |
| SCL |
Serial Clock |
| SDA |
Serial Data |
| SPI |
Serial Peripheral Interface |
| SMD |
Surface Mount |
| TX |
Transmitter |
| TLS |
Transport Layer Security |
| UART |
Universal Asynchronous Receiver-Transmitter |
| USB |
Universal Serial Bus |
| VCP |
Virtual COM Port |