9.2.2 Command Input
Commands consist of the following:
- Must start with
AT - Zero or more basic commands
- Zero or one extended commands
- Terminate with
<CR><LF>
Commands consist of the following:
AT<CR><LF>The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.