9.2.4 Security Model
Security is based around a combination of privilege levels and profiles. Various elements in the system are assigned a security descriptor which describes the minimum privilege level required to access the element for a given profile.