2.4 Debug UART (J208)
Use the debug UART2_Tx (J208) to monitor the debug logs from the RNWF02 Module. The user can use FTDI cable to print the firmware debug logs. Use the following Serial Terminal settings:
• Baud rate: 230400
• No flow control.
Note: UART2_Rx is not available