6.1.3.1 Building the Application

To build this application, open the project file (apps/wifi_easy_config/avr128_wifi_easy_config.X/) in MPLAB X IDE. For more details on opening the project file in MPLAB X IDE, refer to the Opening the Project File. The following table provides details on the project file.

Table 6-3. Project File
Project Name Description
avr128_wifi_easy_config.X
  • MPLABX project for AVR128DB48 Curiosity Nano and RNWF02 Add On Board
  • This application demonstrates on how user can configure the device with Home-AP credentials