6.1.6.1 Building the Application

To build this application, open the project file (apps/tls_client/avr128_tls_client.X/) in MPLAB X IDE. For more details on opening the project file in MPLAB X IDE, refer to the Opening the Project File. The following table provides details on the project file.
Table 6-6. Project File
Project Name Description
avr128_tls_client.X
  • MPLAB X project for AVR128DB48 Curiosity Nano and RNWF02 Add On Board
  • In this application, the device will securely connect with AWS S3 and tries to access/read the document.