3.1.8 Clone, Build and Program an Existing Application
This section describes about existing application demos that can be cloned from GitHub, and provides a step-by-step guide on how to clone, build,
and program an existing application. The following table provide details on the example
applications listed in this document.
| Example Applications | Description |
|---|---|
| TCP Client | Demonstrates a traditional open TCP client in Host Companion mode |
| TCP Server | RNWF02 will host a TCP Server in Wi-Fi STA mode |
| Wi-Fi Easy Config | Demonstrates the use of Wi-Fi ProvisionMode for Wi-Fi provisioning using Microchip’s Wi-Fi Provisioning mobile application |
| Over the Air (OTA) Demo | Demonstrates the RNWF02 Firmware Upgrade mechanism through the HTTP/HTTPS protocol |
| Azure Cloud Demo | Demonstrates the Azure Plug and Play connection with the Azure IoT Central |
| TLS Client | In this application device will securely connect with AWS S3 and tries to access/read the document |