9.5.1.2 +GMM
This command requests model identification.
Security – Default Security for the command is: GGGG
| Command | Description | Security |
|---|---|---|
AT+GMM |
Query the model information | GGGG |
| Response | Description |
|---|---|
+GMM:<MODEL_ID> |
Information Response |
| Element Name | Type | Description |
|---|---|---|
<MODEL_ID> |
String | Model information |