1.3 Software Prerequisites
- Python 3.x (for OOB Demo)
- For 8-bit Host MCU
- MPLAB® X IDE (v6.05 and later)
- MPLAB Code Configurator (MCC v5) with MCC Melody Content Manager Tool (CMT)
- MPLAB XC8 Compiler (v2.45 and later)
- For 32-bit Host MCU
- MPLAB® X IDE (v6.20 and later)
- MPLAB Code Configurator (MCC v5.5.1) with MCC Harmony Content Manager Tool (CMT)
- MPLAB XC32 Compiler (v4.45 and later)