| ADC | Analog-to-Digital Converter |
| BOM | Bill of Material |
| CLI | Command-Line Interface |
| DFP | Device Family Pack |
| DFU | Device Firmware Update |
| DPS | Device Provisioning Service |
| DSCS | Digital Signal Controllers |
| GPIO | General Purpose Input Output |
| IDE | Integrated Development Environment |
| I2C | Inter-Integrated Circuit |
| LED | Light Emitting Diode |
| LDO | Low-Dropout |
| MQTT | Message Queuing Telemetry Transport |
| MCU | Microcontroller Unit |
| MCC | MPLAB® Code Configurator |
| NC | Not Connected |
| OOB | Out of The Box |
| OTA | Over the Air |
| PTA | Packet Traffic Arbitration |
| PLIBs | Peripheral Libraries |
| PE | Program Executive |
| PWM | Pulse Width Modulation |
| RTCC | Real Time Clock and Calendar |
| RX | Receiver |
| SCL | Serial Clock |
| SDA | Serial Data |
| SPI | Serial Peripheral Interface |
| SMD | Surface Mount |
| TX | Transmitter |
| TLS | Transport Layer Security |
| UART | Universal Asynchronous Receiver-Transmitter |
| USB | Universal Serial Bus |
| VCP | Virtual COM Port |