To build this application, open the project file
(
apps/tcp_server/avr128_tcp_server.X/) in MPLAB X IDE. For more
details on opening the project file in MPLAB X IDE, refer to the
Opening the Project File. The following table provides details on the project file.
Table 6-2. Project File| Project Name | Description |
|---|
avr128_tcp_server.X |
- MPLABX
project for AVR128DB48 Curiosity Nano and RNWF02 Add On Board
- This
application demonstrates a TCP server in Host Companion
mode. After establishing a successful TCP server-client
connection, the data exchange will take place
|