To build this application, open the project file
(
apps/basic_cloud_demo/avr128_basic_cloud_demo.X) in MPLAB X IDE.
For more details on opening the project file in MPLAB X IDE, refer to the
Opening the Project File. The following table provides details on the project file.
Table 6-5. Project File| Project Name | Description |
|---|
avr128_basic_cloud_demo.X |
- MPLAB X
project for AVR128DB48 Curiosity Nano and RNWF02 Add On Board
- This
application demonstrates the Azure Plug and Play connection
with the Azure IoT Central. Using this application, most
users can connect their Microchip RNWF02 to Azure Cloud/Azure IoT Hub in a few
minutes.
|