3.2.1 Software Installation
Install each of the following components separately to set up MPLAB®
X IDE, Compiler, and MCC:
- Install the MPLAB® X
IDE.Note: The MPLAB® Code Configurator (MCC) plug-in is now included with the MPLAB X IDE.
- Install the XC32 Compiler Suite.
For more details on the installation flow, refer to the following video on Getting Started MPLAB® X IDE Essentials 01: Installation and Ecosystem.