6.1.6.1 Building the Application
To build this application, open the project file
(
apps/tls_client/avr128_tls_client.X/) in MPLAB X IDE. For more
details on opening the project file in MPLAB X IDE, refer to the Opening the Project File. The following table provides details on the project file.| Project Name | Description |
|---|---|
avr128_tls_client.X |
|