This section describes about existing application demos that can be cloned from
GitHub, and provides a step-by-step guide on how to clone, build,
and program an existing application. The following table provide details on the example
applications listed in this document.
Table 3-14. Example Applications| Example Applications | Description |
|---|
| TCP Client | Demonstrates a traditional open TCP client in Host Companion
mode |
| TCP Server | RNWF02 will host a TCP Server
in Wi-Fi STA mode |
| Wi-Fi Easy Config | Demonstrates the use of Wi-Fi ProvisionMode for Wi-Fi provisioning
using Microchip’s Wi-Fi Provisioning mobile application |
| Over the Air (OTA)
Demo | Demonstrates the RNWF02
Firmware Upgrade mechanism through the HTTP/HTTPS protocol |
| Azure Cloud Demo | Demonstrates the Azure Plug and Play connection with the Azure IoT
Central |
| TLS Client | In this application device will securely connect with AWS S3 and
tries to access/read the document |