41.4.15 EUSART Synchronous Receive Requirements

Table 41-21. 
Standard Operating Conditions (unless otherwise stated)
Param. No.Sym.CharacteristicMin.Max.UnitsConditions
US125TDTV2CKL

SYNC RCV (Host and Client)

Data-setup before CK ↓ (DT hold time)

10—ns
US126TCKL2DTLData-hold after CK ↓ (DT hold time)15—ns
Figure 41-14. EUSART Synchronous Receive (Host/Client) Timing
Note: Refer to the “Load Conditions” figure for load conditions.