4.1 Example 1 : Timer0 Overflow Interrupt
The 8-bit Timer0 is a synchronous Timer. This means that it is clocked by the system clock, a prescaled system clock, or an external clock, which is synchronized with the system clock (see section Clock Options for more details about this). This timer is the least complex of the three. Only a few settings have to be made to get it running.
A system consisting of an 8-bit timer (MaxVal = 256) and a system clock of CK = 1 MHz, which is divided by a prescaler value of PVal = 1024, will cause the LED to blink with a frequency (fLED) of approximately 3.8Hz. The following initialization routine shows how to set up such a system:
init_Ex1:
ldi r16,(1<<CS02)|(1<<CS00)
out TCCR0B,r16 ; Timer clock = system clock / 1024
ldi r16,1<<TOV0
out TIFR0,r16 ; Clear TOV0/ Clear pending interrupts
ldi r16,1<<TOIE0
sts TIMSK0,r16 ; Enable Timer/Counter0 Overflow Interrupt
ret
void init_Ex1(void)
{
/* Timer clock = I/O clock / 1024 */
TCCR0B = (1<<CS02)|(1<<CS00);
/* Clear overflow flag */
TIFR0 = 1<<TOV0;
/* Enable Overflow Interrupt */
TIMSK0 = 1<<TOIE0;
}ISR_TOV0:
push r16
in r16,SREG
push r16
call TOGGLEPIN
pop r16
out SREG,r16
pop r16
retiTOGGLEPIN:
sbic portb,PORTB5
rjmp CLEARPIN
nop
sbi portb,PORTB5
jmp RET1
CLEARPIN:
cbi portb,PORTB5
RET1:
retISR (TIMER0_OVF_vect)
{
/* Toggle a pin on timer overflow */
PORTB ^= (1 << USER_LED);
}