1 PIC18F56Q35 Key Features

The PIC18‑Q35 MCU family delivers high‑performance processing with configurable logic, advanced analog peripherals, efficient DMA, mixed‑voltage support, and robust security features.

  • RISC architecture with a 64 MHz clock input and a supply voltage of 1.8–5.5V
  • Up to 64 KB of in-system self-programmable Flash with up to 4 KB SRAM
  • Operating Voltage Range: 1.8–5.5V
  • Low Power:
    • Doze, Idle and Sleep modes
    • Peripheral Module Disable (PMD)
  • Configurable Logic Block (CLB)
    • Interconnected fabric containing 128 Basic Logic Elements (BLE)
      • Each BLE contains one 4-input Look-Up Table (LUT) and one flip-flop
      • Schematically programmable using the CLB Synthesizer
    • DMA-compatible
    • CLB Auto-Load on boot
    • CPU Halt allowing CLB operation without CPU intervention
  • Multi-Voltage I/O (MVIO)
  • Digital Peripherals:
    • Two 16-Bit Pulse-Width Modulators (PWM)
    • Three 16-Bit Timers. Two 8-Bit Timers (TMR2/4) with Hardware Limit Timer (HLT)
    • Two Universal Timers
    • Eight Configurable Logic Cells (CLC)
    • Two UART Modules
    • One SPI Module
    • One I2C Module, SMBus, PMBus™ Compatible
    • Peripheral Pin Select (PPS)
  • Analog Peripherals
    • 10-Bit Analog-to-Digital Converter with Computation (ADCC)
      • Hardware Capacitive Voltage Divider (CVD) support
    • Two 8-Bit Digital-to-Analog Converters (DAC)
    • One High-Speed Comparator (CMP)
  • Temperature Ranges:
    • Industrial: -40°C to 85°C
    • Extended: -40°C to 125°C