4 Out-of-Box Demo

Interactive demo program.

The PIC18F56Q35 Curiosity Nano is preprogrammed with an example application that demonstrates the use of the Configurable Logic Block (CLB) peripheral. The CLB implements a hardware‑based state machine that debounces the on-board push button and controls the on-board LED.

At power-up, the LED blinks at approximately 7.8 Hz. Each subsequent button press advances the state machine, changing the LED brightness using PWM dimming. All logic is synthesized within the CLB, providing efficient, real‑time control with minimal CPU involvement.

For full details, see the PIC18F56Q35 Curiosity Nano Out-of-the-Box Demo.