2 Pinout
PIC18F56Q35 Curiosity Nano pinout diagram.
All the PIC18F56Q35 I/O pins are accessible at the edge connectors on the board. The image below shows the board's pinout.
Info: Peripheral signals shown in the image above, such as UART, I2C, SPI, ADC, PWM, and others, are shown at specific pins to comply with the Curiosity Nano Board standard. These signals can usually be routed to alternate pins using the Peripheral Pin Select (PPS) feature in the PIC18F56Q35.