2 ATA8350 Demo Kit
The ATA8350 Demo and Evaluation kit is available in two variants with the same functionality. The only difference is the board used as the Prover node. The following sections explain the differences between ATA8350 Demo Kit – Variant A and ATA8350 Demo Kit – Variant B.
The register settings of the ATA8350 device use the recommended settings as described in the ATA8350 Impulse-Radio Ultra-Wideband (IR-UWB) Transceiver User´s Guide and ATA8350 Impulse-Radio Ultra-Wideband (IR-UWB) Transceiver Data Sheet. The demo recommended register settings include an initial crystal trimming value and TX output power set to the maximum value. For the most accurate operation, crystal trimming and TX output power settings must be checked and tuned. For more details, refer to the ATA8350 Impulse-Radio Ultra-Wideband (IR-UWB) Transceiver User´s Guide.