1.3 Acronyms and Abbreviations
|
Acronyms |
Abbreviations |
|---|---|
ADC | Analog to Digital |
ETSI | European Telecommunications Standards Institute |
FCC | Federal Communications Commission |
FLL | Frequency Lock Loop |
MCU | Microcontroller Unit |
PR | Prover |
PRo | Prover Offset |
RF | Radio Frequency |
RX | Receiver |
SMA | Sub Miniature version A |
SSID | Secure Session Identifier |
SWD | Serial Wire Debugger |
TX | Transmitter |
USB | Universal Serial Bus |
UWB | Ultra Wide Band |
VR | Verifier |
VRo | Verifier Offset |
XTAL | External Crystal |