6.5 Software Tools Used
Microchip Technology’s IDE, compiler and graphical code generators are used throughout the application firmware development to provide an easy and hassle-free user experience. The following tool chain is used for the demo application:
MPLAB X Platform:
- MPLAB X IDE v6.20
- XC8 compiler v2.46
- MPLAB Code Configurator (MCC) v5.4.1
- Microchip PIC18F-Q Series Device Support v1.24.430
- Data Visualizer v1.3.1331
Note: For running the demo, the tool versions
installed should be identical with the ones mentioned above or later versions. This
example is not tested with any of the previous versions.