6.3 Microcontroller Peripheral Configuration
Table 6-2 details the operating conditions of the PIC18F56Q24 microcontroller and the various peripherals configured.
| Parameter | Value |
|---|---|
| MCU | PIC18F56Q24 |
| MCU Clock | 64 MHz |
| MCU Operating Voltage | 3.3V |
| Interrupt scheduling configuration | Round robin scheduling |
| SPI | SPI1 |
| SPI Clock | 6 MHz |
| SPI Mode | 2 |
| UART | UART2 |
| UART Baud Rate | 230400 |
| Timer | TMR2, TMR4 |
| Timer Clock | 500 kHz, 16 MHz |
| ADCC Clock | 2 MHz |
| ZCD | ZCD1, ZCD2 |
| ZCD Interrupt | Interrupt on rising edge |
The MPLAB Code Configurator is used to generate seamless, easy-to-understand C code to be inserted into the application firmware. Refer to the Appendix section for more information.