1.1 Overview - AVR® EB Family of Microcontrollers
The AVR® EB family integrates real-time control and drive functionality into the AVR’s functionality. Featuring the latest Core Independent Peripherals (CIPs), these microcontrollers (MCUs) excel as stand-alone processors that will be valuable additions to any modern embedded design.
Features:
-
Functional Safety:
-
High-Performance AVR RISC CPU with Hardware Multiplier:
- Running at up to 20 MHz
- Flash with true Read-While-Write (RWW) operation
- Single Cycle I/O Access
- Two-level Interrupt Controller
- Sleep modes: Idle, Standby, Power-down
- Six channels Event System (EVSYS)
- Configurable Custom Logic (CCL)
- Single-pin Unified Program and Debug Interface (UPDI)
-
Analog Features:
- 12-bit Diff ADC with Programmable Gain Amplifier (PGA)
- 2x Analog Comparator with internal DAC reference
-
Timer/Counters:
- 2x 16-bit Timer/Counter type B (TCB)
- 1x 16-bit Timer/Counter type E (TCE) with Waveform Extension (WEX)
- 1x 24-bit Timer/Counter F for Frequency Generation
- 1x 16-bit Real Time Counter (RTC) with Periodic Interrupt Controller (PIT)
-
Built-in Safety Functions:
- Power-On Reset (POR)
- Brown-Out-Detection (BOD)
- Voltage Level Monitor (VLM)
- Clock Failure Detection (CFD)
- Cyclic Redundancy Check (CRC) Scan
- Window Watchdog Timer (WWDT)
-
Communication:
- Serial communication interfaces: 3x USART, SPI, I2C
For more information, visit the official website: