3 Required Device Resources
The resources required to implement the described setup are:
- One 16-bit Timer/Counter Type A (TCA)
- Two 16-bit Timer/Counter Type B (TCB)
- One Configurable Custom Logic (CCL) with two available LUTs
- Four event channels (three asynchronous and one synchronous)
- Eight I/O pins that can be set up as outlined in the figure below