3.9 source/source-files/diag_eeprom_crc32_lookup.c File Reference
Contains the implementation of the APIs to test the EEPROM memory using CRC32 LUT algorithm.
#include "diag_eeprom_crc32.h" #include "diag_crc32_lookup_table.h" #include "../../../diag_common/config/diag_config.h" #include <string.h> #include <xc.h>