11.3.7 OSCEN
| Name: | OSCEN |
| Address: | 0x0211 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| HFOEN | MFOEN | LFOEN | SOSCEN | ADOEN | |||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 |
Bit 6 – HFOEN HFINTOSC Enable
| Value | Description |
|---|---|
| 1 | HFINTOSC is explicitly enabled, operating as specified by OSCFRQ |
| 0 | HFINTOSC can be enabled by a peripheral request |
Bit 5 – MFOEN MFINTOSC Enable
| Value | Description |
|---|---|
| 1 | MFINTOSC is explicitly enabled |
| 0 | MFINTOSC can be enabled by a peripheral request |
Bit 4 – LFOEN LFINTOSC Enable
| Value | Description |
|---|---|
| 1 | LFINTOSC is explicitly enabled |
| 0 | LFINTOSC can be enabled by a peripheral request |
Bit 3 – SOSCEN Secondary Oscillator Enable
| Value | Description |
|---|---|
| 1 | SOSC is explicitly enabled, operating as specified by SOSCPWR |
| 0 | SOSC can be enabled by a peripheral request |
Bit 2 – ADOEN ADCRC Oscillator Enable
| Value | Description |
|---|---|
| 1 | ADCRC is explicitly enabled |
| 0 | ADCRC may be enabled by a peripheral request |