12.10.11 PIR4
Note:
- Interrupt flag bits are set when an Interrupt condition occurs, regardless of the state of its corresponding enable bit or the Global Enable (GIE) bit. User software may ensure the appropriate interrupt flag bits are cleared before enabling an interrupt.
| Name: | PIR4 |
| Address: | 0x0090 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ZCDIF | ADTIF | ADIF | CM1IF | BCL2IF | SSP2IF | ||||
| Access | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 5 – ZCDIF Zero-Cross Detect (ZCD) Interrupt Flag
| Value | Description |
|---|---|
| 1 | A ZCD interrupt occurred (must be cleared in software) |
| 0 | A ZCD interrupt has not occurred |
Bit 4 – ADTIF ADC Threshold Interrupt Flag
| Value | Description |
|---|---|
| 1 | ADC Threshold interrupt has occurred (must be cleared in software) |
| 0 | ADC Threshold interrupt event has not occurred |
Bit 3 – ADIF ADC Interrupt Flag
| Value | Description |
|---|---|
| 1 | ADC interrupt has occurred (must be cleared in software) |
| 0 | ADC interrupt event has not occurred |
Bit 2 – CM1IF Comparator 1 Interrupt Flag
| Value | Description |
|---|---|
| 1 | Comparator 1 interrupt has occurred (must be cleared in software) |
| 0 | Comparator 1 interrupt event has not occurred |
Bit 1 – BCL2IF MSSP2 Bus Collision Interrupt Flag
| Value | Description |
|---|---|
| 1 | An MSSP2 Bus Collision interrupt has occurred (must be cleared in software) |
| 0 | No MSSP2 Bus Collision event was detected |
Bit 0 – SSP2IF MSSP2 Interrupt Flag
| Value | Description |
|---|---|
| 1 | MSSP 2 interrupt has occurred (must be cleared in software) |
| 0 | MSSP2 interrupt event has not occurred |