23.14.4 CWGxISM
| Name: | CWGxISM |
| Address: | 0x050D |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ISM[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 3:0 – ISM[3:0] CWG Data Input Source Select
| ISM | Input Selection | ||
|---|---|---|---|
| CWG1 | |||
1111-1100 | Reserved | ||
1011 | CLC4_OUT | ||
1010 | CLC3_OUT | ||
1001 | CLC2_OUT | ||
1000 | CLC1_OUT | ||
0111 | C1_OUT | ||
0110 | NCO1_OUT | ||
0101 | PWM5_OUT | ||
0100 | PWM4_OUT | ||
0011 | PWM3_OUT | ||
0010 | CCP2_OUT | ||
0001 | CCP1_OUT | ||
0000 | Pin selected by CWG1PPS | ||