This bit may be written while
ENCWG Enable = 0, to place the outputs into the
shutdown configuration.The outputs will remain in
Auto-Shutdown state until the next rising edge of the CWG data input after this
bit is cleared.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.