15.3.1 NVMADR

Note:
  1. The individual bytes in this multibyte register can be accessed with the following register names:
    • NVMADRH: Accesses the high byte NVMADR[15:8]
    • NVMADRL: Accesses the low byte NVMADR[7:0].
  2. Bit [15] is undefined while WR = 1.
Name: NVMADR
Address: 0x1C8C

Nonvolatile Memory Address Register

Bit 15141312111098 
  NVMADR[14:8] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
 NVMADR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 14:0 – NVMADR[14:0] NVM Address Bits

The individual bytes in this multibyte register can be accessed with the following register names: NVMADRH: Accesses the high byte NVMADR[15:8] NVMADRL: Accesses the low byte NVMADR[7:0]. Bit [15] is undefined while WR = 1.