4 Measurement Results
The output signal of the load cell is sampled using three different configurations to demonstrate the advantages of the PGA and Burst Accumulation mode. A fourth setup combines the hardware capabilities of the ADC with additional software computation to further improve the accuracy of the measured signal.