3 Application Setup
A load cell is an electromechanical sensor used to measure force or weight. Through a mechanical arrangement, the sensed force deforms a strain gauge. The strain gauge measures the deformation as a change in electrical resistance. A load cell usually consists of four strain gauges in a Wheatstone bridge configuration. The electrical signal output is typically in the order of a few millivolts and requires amplification before it can be measured. The load cell is used in various applications, including weight scales.
The weight scale application is developed around the AVR16EB32 microcontroller and uses the Event System, the Timer/Counter type F (TCF) and the ADC peripherals to periodically sample the output signal of a strain gauge load cell. The resulting values are converted to weight and displayed on a Mikroe® OLED Click board and in the serial terminal window or the Data Visualizer (DV) interface.