1 What is the Nonvolatile Memory PLIB Driver?
This module performs the following:
The Nonvolatile Memory (NVM) Module provides runtime read and write access to the Program Flash Memory (PFM), Data Flash Memory (DFM), and Configuration bits. DFM can only be accessed one byte at a time with automatic erase before write